Product specifications
Characteristic | Value |
---|---|
Chip Technology | FWD CAL High Density |
Current (A) | 75 A |
Device Type | Freewheeling Diode |
Features | high current densityeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to standard solder processes |
Housing | CAL HD |
Part Number | 34545300 |
Product Type | SKCD 24 C 060 I HD |
Surge Current (A) | 395 A |
Technology | CAL HD |
Typical Applications | freewheeling diode for IGBT |
Voltage (V) | 600 V |