Product specifications
Characteristic | Value |
---|---|
Chip Technology | FWD CAL I4 Fast |
Device Type | Freewheeling Diode |
Features | max. junction temperature 175 °Clow forward voltage dropsoft reverse recovery behaviorlow switching losses |
Part Number | 34860700 |
Product Type | SKCD 120 C170I4FV1R |
Surge Current (A) | 1200 A |
Technology | CAL I4F |
Typical Applications | freewheeling diode for IGBT |
Voltage (V) | 1700 V |