Product specifications
Characteristic | Value |
---|---|
Chip Technology | FWD CAL I4 Fast |
Current (A) | 30 A |
Device Type | Freewheeling Diode |
Features | low forward voltage drop combined with a low temperature dependenceeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggedness |
Housing | CAL I4F |
Part Number | 34842800 |
Product Type | SKCD 10 C 065 I4F R |
Surge Current (A) | 150 A |
Technology | CAL I4F |
Typical Applications | freewheeling diode for IGBT |
Voltage (V) | 650 V |