Product specifications
Characteristic | Value |
---|---|
Current (A) | 28 A |
Dimensions (LLxBBxHH) mm | 63x32x22 |
Features | Sturdy isolated metal baseplateFast-on terminals with solder tipsSuitable for wave solderingHigh surge current ratingBlocking voltage of 1600 VUL recognized plastic material |
Housing | SEMIPONT 1 |
Part Number | 07641730 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKB 28/16 |
Surge Current (A) | 320 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | DC power supply, e.g. for transistorized AC motor controllersBattery chargersNon-controlled DC motor field supplyRecommended snubber network: RC: 0,1 µF, 50 Ω (PR = 1 W) |
Voltage (V) | 1600 V |