Product specifications
Characteristic | Value |
---|---|
Current (A) | 18 A |
Dimensions (LLxBBxHH) mm | 29x29x10 |
Features | Square plastic case with isolated metal base plate and wire leadsIdeal for printed circuit boardsBlocking voltage up to 1600 VHigh surge currentsNotch moulded in casing for easy polarity identificationEasy chassis mounting |
Housing | G50a |
Part Number | 07221540 |
Product Line | Leaded |
Product Status | In production |
Product Type | SKB 26/16 |
Surge Current (A) | 320 A |
Technology | Miniature Bridge |
Typical Applications | Single phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charge rectifiersRecommended snubber network: RC: 0.1 µF, 50 Ω (P R = 1 W) |
Voltage (V) | 1600 V |