
14282032
SKAI 45 A2 GD12-WDI
Case 7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Controller | - |
| Cooling | Liquid |
| Country of origin | Germany |
| Features | Optimized for HEV and EVHigh power densityHigh overload capabilityCompact integration in IP67 enclosure: |
| Housing | Case 7 |
| INOM (ARMS) | 300 A |
| Interface | PWM signal |
| Legacy part number | 14282032 |
| Product line | SKAI 2 HV |
| Product Status | Discontinued |
| Software | - |
| Technology | IGBT |
| Topology | Six Pack |
| Type | SKAI 2 HV |
| Typical applications | Commercial application vehicleHybrid vehicleBattery driven vehicles (not suitable for mains applications) |
| VDC max (V) | 800 V |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14 Kilogram |
| Net weight | 14 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |