Product specifications
Characteristic | Value |
---|---|
Case | SK6 |
Chip Technology | Avalanche |
Current (A) | 6 A |
Dimensions (LLxBBxHH) mm | D7.5x9 |
Features | Avalanche type reverse characteristicTransient voltage proof within specified limitsTaped for automatic insertionAvailable with formed leads on requestPlastic material used carries Underwriter Laboratories flammability classification 94V-0 |
Housing | Leaded |
Part Number | 03205060 |
Product Line | Leaded |
Product Status | In production |
Product Type | SKa 6/20 |
Surge Current (A) | 375 A |
Technology | Diodes |
Typical Applications | DC supply for magnetes or solenoids (brakes, valves etc.)Series connections for high voltage applications (dust precipitators) |
Voltage (V) | 2000 V |