Semikron Danfoss logo

24922910VM06

SK50DGDL12T7ETE2s-M06

SEMITOP E2 Solder

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originItaly
Current (A)50 A
Dimensions (LxWxH)63x57x12
Features1200V Generation 7 IGBT (T7)Integrated NTC temperature sensorPEP rectifier diode technology for enhanced power and environmental robustnessLow inductive designSolder contact technologyRobust and soft switching CAL4F diode technologyUL recognized file no. E 63 532Optimized design for superior thermal performance
HousingSEMITOP E2 Solder
Product StatusIn Production New
Product lineSEMITOP
TechnologyIGBT
TopologyCIB
TypeSEMITOP E2 Solder
Typical applicationsAir conditioningMotor drivesAuxiliary Inverters
VariantHALA HT
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm