
24921130VM06
SK50DGDL066ETE2-M06
SEMITOP E2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Italy |
Current (A) | 50 A |
Dimensions (LxWxH) | 63x57x12 |
Features | Integrated NTC temperature sensorPress-Fit contact technologyLow inductive designRobust and soft switching CAL HD diode technologyUL recognized file no. E 63 532600V Trench IGBT3 (066)Optimized design for superior thermal performance |
Housing | SEMITOP E2 |
Product Status | Sample Status |
Product line | SEMITOP |
Technology | IGBT |
Topology | CIB |
Type | SEMITOP E2 |
Typical applications | Air conditioningMotor drivesAuxiliary Inverters |
Variant | HALA HT |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |