
24923680
SK45MLTB65CR03TKE2
SEMITOP E2
Product specifications
Characteristic | Value |
---|---|
Chip technology | Gen 3 SiC MOSFET (WS) |
Dimensions (LxWxH) | 63x57x12 |
Features | Optimized design for superior thermal performanceExtremely low inductance designPress-Fit contact technology650V Planar Enhanced Gen3 SiC MOSFETSimple to drive with +15V gate voltage650V SiC Schottky DiodeIntegrated NTC temperature sensorIntegrated snubber CapacitorUL recognized file no. E 63 532 |
Housing | SEMITOP E2 |
Legacy part number | 24923680 |
Product Status | Sample Status |
Product line | SEMITOP |
Technology | SiC MOSFET |
Topology | Chopper/Booster |
Type | SEMITOP E2 |
Typical applications | Solar |
Voltage (V) | 650 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |