
24922920VM06
SK25TMLID12F4TE2-M06
SEMITOP E2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 Fast (Trench) |
Country of origin | Italy |
Current (A) | 25 A |
Dimensions (LxWxH) | 63x57x12 |
Features | Integrated NTC temperature sensorPress-Fit contact technologyLow inductive design1200V Trench IGBT4 Fast (F4)650V Trench IGBT3 (E3)Robust and soft switching CAL4F diode technologyUL recognized file no. E 63 532Optimized design for superior thermal performance |
Housing | SEMITOP E2 |
Product Status | In Production New |
Product line | SEMITOP |
Technology | IGBT |
Topology | 3-Level |
Type | SEMITOP E2 |
Typical applications | SolarUPS |
Variant | HALA HT |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |