
24922710VM06
SK15DGDL07E3ETE1-M06
SEMITOP E1
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Italy |
Current (A) | 15 A |
Dimensions (LxWxH) | 63x34x12 |
Features | Integrated NTC temperature sensorPEP rectifier diode technology for enhanced power and environmental robustnessPress-Fit contact technologyLow inductive design650V Trench IGBT3 (E3)Robust and soft switching CAL4F diode technologyUL recognized file no. E 63 532Optimized design for superior thermal performance |
Housing | SEMITOP E1 |
Product Status | In Production |
Product line | SEMITOP |
Technology | IGBT |
Topology | CIB |
Type | SEMITOP E1 |
Typical applications | Air conditioningMotor drivesAuxiliary Inverters |
Variant | HALA HT |
Voltage (V) | 650 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |