
24922110VM06
SK10DGDL12T4ETE1-M06
SEMITOP E1
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Current (A) | 8 A |
Dimensions (LxWxH) | 63x34x12 |
Features | Integrated NTC temperature sensorPress-Fit contact technologyOptimized design for superior thermal performancesLow inductive design1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyUL recognized file no. E 63 532 |
Housing | SEMITOP E1 |
Product Status | In Production |
Product line | SEMITOP |
Technology | IGBT |
Topology | CIB |
Type | SEMITOP E1 |
Typical applications | Air conditioningMotor drivesAuxiliary Inverters |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |