
24923210VM06
SK10DGD12T7ETE1s-M06
SEMITOP E1 Solder
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT T7 |
Country of origin | Italy |
Current (A) | 10 A |
Dimensions (LxWxH) | 63x34x12 |
Housing | SEMITOP E1 Solder |
Product Status | In Production New |
Product line | SEMITOP |
Technology | IGBT |
Topology | CI |
Type | SEMITOP E1 Solder |
Typical applications | Air conditioningMotor drivesAuxiliary Inverters |
Variant | HALA HT |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |