Product specifications
Characteristic | Value |
---|---|
Case | SK6 |
Chip Technology | Standard recovery |
Current (A) | 6 A |
Dimensions (LLxBBxHH) mm | D7.5x9 |
Features | Reverse voltages up to 1600VTapped for automatic insertionAvailable with formed leads on requestMax. solder temperature: 260°CPlastic material used carries Underwriter Laboratories flammability classification 94V-0 |
Housing | Leaded |
Part Number | 03611120 |
Product Line | Leaded |
Product Status | In production |
Product Type | SK 6/16 |
Surge Current (A) | 375 A |
Technology | Diodes |
Typical Applications | All-purpose rectifier diode |
Voltage (V) | 1600 V |