Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 35 A |
Dimensions (LLxBBxHH) mm | 61x55x12 |
Housing | SEMITOP 4 Press-Fit |
Part Number | 24919891 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 35 DGD 12 T4 Tp |
Switches | CI |
Technology | IGBT |
Voltage (V) | 1200 V |