Product specifications
Characteristic | Value |
---|---|
Case | E34 |
Chip Technology | Standard recovery |
Current (A) | 3 A |
Dimensions (LLxBBxHH) mm | D6x9 |
Features | Reverse voltages up to 1600 VTaped for automatic insertionAvailable with formed leads on requestPlastic material used carries Underwriter Laboratories flammability classification 94V-0 |
Housing | Leaded |
Part Number | 03204980 |
Product Line | Leaded |
Product Status | In production |
Product Type | SK 3/16 |
Surge Current (A) | 180 A |
Technology | Diodes |
Typical Applications | All-purpose rectifier diodes |
Voltage (V) | 1600 V |