Semikron Danfoss logo

24914060

SK 200 DHL 066

SEMITOP 4

Product specifications

Characteristic
Value
Current (A)210 A
Dimensions (LLxBBxHH) mm61x55x12
FeaturesOne screw mounting holeFully compatible with SEMITOP<sup>®</sup>1,2,3Improved thermal performances by aluminium oxide substrateTrench IGBT brake chopper technologyCAL technology free-wheeling diode chopper
HousingSEMITOP 4
Part Number24914060
Product LineSEMITOP
Product StatusTerminated
Product TypeSK 200 DHL 066
Surge Current (A)1250 A
SwitchesRectifier
TechnologyBridge
Typical ApplicationsV<sub>CE,sat </sub>, V<sub>F</sub> = chip level valueI<sub>CM </sub>= 2xI<sub>Cnom</sub> , t<sub>p</sub>≤1msI<sub>FM </sub>= 2xI<sub>Fnom</sub> , t<sub>p</sub>≤1msI<sub>C </sub>= I<sub>Cnom</sub> , I<sub>F </sub>= I<sub>Fnom</sub>
Voltage (V)600 V