Product specifications
Characteristic | Value |
---|---|
Case | E33 |
Chip Technology | Fast recovery |
Current (A) | 1 A |
Dimensions (LLxBBxHH) mm | D4.5x7 |
Features | Short and soft recovery timeBlocking voltage up to 1600 VTaped for automatic insertionAvailable with formed leads on requestPlastic material meets UL 94V-0 flammability classification |
Housing | Leaded |
Part Number | 03237720 |
Product Line | Leaded |
Product Status | In production |
Product Type | SK 1M16 |
Surge Current (A) | 50 A |
Technology | Diodes |
Typical Applications | Free-wheeling diodesInverter / SMPSTV setsSnubber and clamping diodes |
Voltage (V) | 1600 V |