Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 55x31x12 |
Housing | SEMITOP 3 |
Part Number | 24919750 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 151 GB 07F3 T |
Switches | Half-Bridge |
Technology | IGBT |
Voltage (V) | 650 V |