Product specifications
Characteristic | Value |
---|---|
Current (A) | 256 A |
Dimensions (LLxBBxHH) mm | 138x71x17 |
Features | Terminal height 17 mmChips soldered directly to isolated substrateUL recognised file no. E63532 |
Housing | SEMiX 13 |
Part Number | 27890180 |
Product Line | SEMiX |
Product Status | Terminated |
Product Type | SEMiX251D12Fs |
Surge Current (A) | 1330 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Fast Input Bridge Rectifier for AC/DC motor controlPower supplyHigh frequency applications |
Voltage (V) | 1200 V |