Product specifications
Characteristic | Value |
---|---|
Chip Technology | Three-phase inverter |
Cooling | Forced-air cooled |
Current (A) | 200 A |
Features | Highly compactIntegrated current, voltage and temperature sensorsEasy maintenanceEasy mounting and dismountingVery high Life-Time ExpectancyVery low inductive DC bus |
Housing | SEMIKUBE |
Part Number | 08800445 |
Product Line | SEMIKUBE |
Product Status | In production |
Product Type | IGD-1-424-P1N4-DL-FA |
Stack category | IGBT converters |
Surge Voltage (V) | 900 V |
Switches | Three-phase inverter |
Technology | IGBT |
Typical Applications | IndustrialAC motor controlUPSSolar inverterOil and gas pumps |
Voltage (V) | 460 V |