Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | Adaptor Board |
Current (A) | 15 A |
Features | Two output channelsGold nickel finishFailure management |
Frequency in KhZ | 50 kHz |
Housing | Adapter Board |
Part Number | L5062701 |
Product Group | Adapter Board |
Product Line | Adapter Board |
Product Status | In production |
Product Type | Board 4S SKYPER 32 PRO R Gold |
QG in µC | 6.3 µC |
Switches | Half Bridge |
Typical Applications | Adaptor board for SKYPER 32 IGBT drivers in bridge circuits for industrial applicationsPCB with gold platingDC bus up to 1000V |
Voltage (V) | 1700 V |