230B1866
Product specifications
Characteristic | Value |
---|---|
Country of origin | Italy |
Current (A) | 140 A |
Dimensions (LxWxH) | 100x45x17 |
Features | Compact designTwo screws mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High surge currentsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
Housing | SEMIPONT 6 |
Legacy part number | 07911850 |
Product Status | Not for New Designs |
Product line | SEMIPONT |
Surge current (A) | 1250 A |
Technology | Bridge |
Topology | Rectifier |
Type | SEMIPONT 6 |
Typical applications | DC drivesControlled filed rectifiers for DC motorsControlled battery charger |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |