Bare Dies
Semikron Danfoss has decades of experience in the fabrication of advanced bipolar devices for use in power modules and discretes. A broad portfolio of rectifier diode and thyristor chips is available using advanced mesa termination technology. For freewheeling diode (FWD) applications, Semikron Danfoss’ advanced Controlled Axial Lifetime (CAL) diodes are available to pair with the latest generation IGBTs. Semikron Danfoss application support and logistics ensure these devices are seamlessly integrated into users’ production process.
All Bare Dies
All bipolar device dies (rectifier diode, thyristor, freewheeling diode) in all voltage classes and current ratings.
Freewheeling Diodes
Fast switching, soft recovery CAL (Controlled Axial Lifetime) freewheeling diodes available in 600V / 650V, 1200V, and 1700V voltage classes with a wide current range.
Rectifier Diodes
Rectifier diodes for line-frequency applications in the 1600V voltage class as standard. Available with anode (SKR) or cathode (SKN) on top of the die.
Thyristors
Thyristors (SKT) for line-frequency applications in the 1600V voltage class as standard. Corner (RG) or center (ZG) thyristor gate positions allow for optimized bond layout.