Product specifications
Characteristic | Value |
---|---|
Case | B23 |
Chip Technology | Thyristor |
Current (A) | 880 A |
Dimensions (LLxBBxHH) mm | D58x26,5 |
Features | Hermetic metal case with epoxy insulatorCapsule package for double sided coolingOff-state and reverse voltages up to 1800 VAmplifying gate |
Housing | Capsule |
Part Number | 01641520 |
Product Line | Capsule |
Product Status | In production new |
Product Type | SKT 883/18E |
Surge Current (A) | 15500 A |
Technology | Thyristor |
Typical Applications | DC motor control (e.g. for machine tools)Controlled and half-controlled rectifiers (e.g. for battery charging)AC controllers (e.g. for temperature control) |
Voltage (V) | 1800 V |