Product specifications
Characteristic | Value |
---|---|
Case | E16 |
Chip Technology | Standard recovery |
Current (A) | 600 A |
Dimensions (LLxBBxHH) mm | 230SW41M24 |
Features | Reverse voltages up to 1600 VHermetic metal cases with glass insulatorThreaded stud M24 x 1,5 mm (3/4 16 UNF 2A and M20 x 1,5 mm available)Optional silicone sleeve (red for SKN and blue for SKR)SKR: cathode to stud |
Housing | Stud Screw Fit |
Part Number | 02644740 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 600/16 |
Surge Current (A) | 14000 A |
Technology | Diodes |
Typical Applications | All purpose high power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: |
Voltage (V) | 1600 V |