Product specifications
Characteristic | Value |
---|---|
Case | E8 |
Chip Technology | Standard recovery |
Current (A) | 25 A |
Dimensions (LLxBBxHH) mm | 21SW11M6 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M6 (SKR 26 also 10 - 32 UNF)SKN: anode to stud |
Housing | Stud Screw Fit |
Part Number | 02635800 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKN 26/12 UNF |
Surge Current (A) | 375 A |
Technology | Diodes |
Typical Applications | All‐purpose mean power rectifier diodesCooling via metal plates or heatsinkNon‐controllable and half‐controllable rectifiersFree‐wheeling diodesRecommended snubber netword: R<sub>C</sub>: 0,05µF, 200 Ω (P<sub>R</sub> = 1 W), R<sub>P</sub> = 150 kΩ (P<sub>R</sub> = 4 W) |
Voltage (V) | 1200 V |