Product specifications
Characteristic | Value |
---|---|
Current (A) | 31 A |
Dimensions (LLxBBxHH) mm | 63x32x22 |
Features | Low generated noise and peak reverse currentSturdy isolated metal baseplateFast-on terminals with solder tipsSuitable for wave solderingBlocking voltage up to 2200 VHigh surge current ratingUL recognized, file no. E 63 532 |
Housing | SEMIPONT 1 |
Part Number | 07235650 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKD 31F16 |
Surge Current (A) | 320 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Low EMI applicationsInput rectifiers for variable frequency drivesBattery charger rectifiersThree phase rectifiers for power suppliesRecommended snubber network for 50...60 Hz applications: R<sub>C</sub> = 50 Ω, 0.1 µF (P<sub>R</sub> = 1 W) |
Voltage (V) | 1600 V |