Product specifications
Characteristic | Value |
---|---|
Current (A) | 30 A |
Dimensions (LLxBBxHH) mm | 55x45x24 |
Features | Isolated metal case with screw terminalsBlocking voltage up to 1600 VHigh surge currentsEasy chassis mountingUL recognized, file no. E 63 532 |
Housing | G13 |
Part Number | 07122120 |
Product Line | Power Bridge |
Product Status | In production |
Product Type | SKD 30/08 A1 |
Surge Current (A) | 320 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Three phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 0.1 µF, 50 Ω (P<sub>R</sub> = 1 W) |
Voltage (V) | 800 V |