Product specifications
Characteristic | Value |
---|---|
Current (A) | 35 A |
Dimensions (LLxBBxHH) mm | 29x29x10 |
Features | Square plastic case with isolated metal base plate and fast-on connectorsBlocking voltage up to 1600 VHigh surge currentsNotch moulded in casing for easy polarity identificationEasy chassis mounting |
Housing | G 10b |
Part Number | 07621210 |
Product Line | Fast-on |
Product Status | In production |
Product Type | SKB 35/12 |
Surge Current (A) | 330 A |
Switches | Rectifier |
Technology | Miniature Bridge |
Typical Applications | Three phase rectifier for power suppliesInput rectifiers for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: |
Voltage (V) | 1200 V |