
24922340VM06
SK15DGDL12T7ETE1-M06
SEMITOP E1
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT T7 |
Country of origin | Italy |
Current (A) | 15 A |
Dimensions (LxWxH) | 63x34x12 |
Features | 1200V Generation 7 IGBT (T7)Integrated NTC temperature sensorPEP rectifier diode technology for enhanced power and environmental robustnessPress-Fit contact technologyLow inductive designRobust and soft switching CAL4F diode technologyUL recognized file no. E 63 532Optimized design for superior thermal performance |
Housing | SEMITOP E1 |
Product Status | In Production New |
Product line | SEMITOP |
Technology | IGBT |
Topology | CIB |
Type | SEMITOP E1 |
Typical applications | Air conditioningMotor drivesAuxiliary Inverters |
Variant | HALA HT |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |