Product specifications
Characteristic | Value |
---|---|
Current (A) | 170 A |
Dimensions (LLxBBxHH) mm | 61x55x12 |
Features | One screw mounting holeFully compatible with SEMITOP®1,2,3Improved thermal performances by aluminium oxide substrateTrench IGBT brake chopper technologyCAL technology free-wheeling diode chopper |
Housing | SEMITOP 4 |
Part Number | 24914050 |
Product Line | SEMITOP |
Product Status | Terminated |
Product Type | SK 170 DHL 126 |
Surge Current (A) | 1000 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | V<sub>CE,sat </sub>, V<sub>F</sub> = chip level valueICM = 2xICnom , tp≤1msIFM = 2xIFnom , tp≤1msI<sub>C </sub>= I<sub>C,nom </sub>, I<sub>F </sub>= I<sub>F,nom</sub> |
Voltage (V) | 1200 V |