
230B8414
SEMiX903GAL17E7pV1X
SEMiX 3p, No accessory, SemiSeal
230B8414
Produktdaten
Eigenschaften | Wert |
|---|---|
| Produktstatus | In Production New |
| Herkunftsland | Slovakia |
| Stromstärke (A) | 900 A |
| Spannung | 1700 V |
| Topologie | Chopper/Booster |
| Produktlinie | SEMiX |
| Gehäuse | SEMiX 3p |
| Abmessungen (LxBxH) | 150x62x17 |
| Technologie | IGBT |
| Chip Technologie | IGBT T7 |
| Features | SemiSeal H<sub>2</sub>S protectionHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typische Anwendungsgebiete | AC inverter drivesUPSRenewable energy systems |
| Additional features | SemiSeal |
Allgemeine Spezifikationen
Eigenschaften | Wert |
|---|---|
| Bruttogewicht | 0.381 Kilogramm |
| Nettogewicht | 0.35 Kilogramm |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Eigenschaften | Wert |
|---|---|
| Variante | No accessory |