Product specifications
Characteristic | Value |
---|---|
Case | SEMITOP 2 |
Chip Technology | Wacker P12 |
Features | • Honeycomb structure• Optimized thickness of thermal paste layer• Enhanced heat dissipation• High process reliability due to automated screen printing process |
Housing | SEMITOP 2 |
Part Number | 12281094 |
Product Line | Thermal Interface Material |
Product Type | TP(P12)SEMITOP2 |
Thickness (after assembly) in µm | 29 µm |
Tolerances (+/-) in µm | 7 µm |