Product specifications
Characteristic | Value |
---|---|
Case | MiniSKiiP II 1 |
Chip Technology | Wacker P12 |
Features | • Honeycomb structure• Optimized thickness of thermal paste layer• Enhanced heat dissipation• High process reliability due to automated screen printing process |
Housing | MiniSKiiP II 1 |
Part Number | 12280860 |
Product Line | Thermal Interface Material |
Product Type | TP(P12)Mini1II.Gen |
Thickness (after assembly) in µm | 30 µm |
Tolerances (+/-) in µm | 10 µm |