Product specifications
Characteristic | Value |
---|---|
Case | SKiM 4 |
Chip Technology | High Performance Thermal Paste |
Features | • New high performance thermal paste• Superior heat dissipation• Inhomogeneous honeycomb structure• Optimized thickness of thermal paste layer• High process reliability due to automated screen printing process |
Housing | SKiM 4 |
Part Number | 12281097 |
Product Line | Thermal Interface Material |
Product Type | TP(HPTP)SKiM4 |
Tolerances (+/-) in µm | 6 µm |
Weight in mg | 1200 mg |