Product specifications
Characteristic | Value |
---|---|
Case | MiniSKiiP II 3 |
Chip Technology | High Performance Thermal Paste |
Features | • New high performance thermal paste• Superior heat dissipation• Inhomogeneous honeycomb structure• Optimized thickness of thermal paste layer• High process reliability due to automated screen printing process |
Housing | MiniSKiiP II 3 |
Part Number | 12281120 |
Product Line | Thermal Interface Material |
Product Type | TP(HPTP)Mini3II.Gen |
Weight in mg | 695 mg |