Product specifications
Characteristic | Value |
---|---|
Case | SEMiX 6p |
Chip Technology | HALA TPC-V-PC-P-HT |
Features | • Inhomogeneous honeycomb structure• Optimized layer thickness • Enhanced heat dissipation• High process reliability due to automated screen/stencil printing process• Phase Change Material |
Housing | SEMiX 6p |
Part Number | 12281045 |
Product Line | Thermal Interface Material |
Product Type | TP(HP-PCM) SEMiX 6p |
Weight in mg | 550 mg |