Product specifications
Characteristic | Value |
---|---|
Case | SEMiX 5p |
Chip Technology | HALA TPC-Z-PC-P8 |
Features | • Inhomogeneous honeycomb structure• Optimized layer thickness • Enhanced heat dissipation• High process reliability due to automated screen/stencil printing process• Phase Change Material |
Housing | SEMiX 5p |
Part Number | 12281271 |
Product Line | Thermal Interface Material |
Product Type | TP(HALA P8) SEMiX 5p |
Weight in mg | 270 mg |