Product specifications
Characteristic | Value |
---|---|
Case | SEMITOP E2 |
Chip Technology | HALA TPC-V-PC-P-HT |
Features | • Homogeneous honeycomb structure• Optimized layer thickness • Enhanced heat dissipation• High process reliability due to automated screen/stencil printing process• Phase Change Material |
Housing | SEMITOP E2 |
Part Number | 12281176 |
Product Line | Thermal Interface Material |
Product Type | TP(HALA HT)SEMITOP_E2 |
Weight in mg | 170 mg |