Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | Driver |
Current (A) | 15 A |
Features | Dynamic short circuit detection with SoftOffGalvanic isolated DC link measurementGalvanic isolated temp measurementPWM output for sensor signalsOver voltage tripROHS, UL recognizedDC Bus up to 1200V |
Frequency in KhZ | 7.4 kHz |
Housing | Plug and Play |
Part Number | L5066803 |
Product Group | Driver |
Product Line | Driver |
Product Status | Discontinued |
Product Type | SKYPER PRIME 1700V 1400A PP |
QG in µC | 13.5 µC |
Switches | Half Bridge |
Typical Applications | Regenerative invertersTractionLarge drives |
Voltage (V) | 1700 V |