Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | Driver |
Current (A) | 15 A |
Features | Dynamic short circuit detection with SoftOffUndervoltage lockout on primary side and secondary sideInternal power supplyROHS, UL recognized |
Frequency in KhZ | 10 kHz |
Housing | Plug and Play |
Part Number | L5066903 |
Product Group | Driver |
Product Line | Driver |
Product Status | Discontinued |
Product Type | SKYPER 12 press-fit C 600A |
QG in µC | 8 µC |
Surge Voltage (V) | 800 V |
Switches | Half Bridge |
Typical Applications | Solar invertersPower suppliesMotor drives |
Voltage (V) | 1200 V |