Semikron Danfoss logo

08801379

SKS SL 150 GD 50/10 - E4 P1 G

SEMIKUBE SlimLine SlimLine

Product specifications

Characteristic
Value
Chip TechnologyThree-phase inverter
CoolingForced-air cooled
Current (A)1500 A
HousingSEMIKUBE SlimLine
Part Number08801379
Product LineSEMIKUBE SlimLine
Product StatusIn production new
Product TypeSKS SL 150 GD 50/10 - E4 P1 G
Stack categoryIGBT converters
Surge Voltage (V)1000 V
SwitchesThree-phase inverter
TechnologyIGBT
Voltage (V)500 V