Product specifications
Characteristic | Value |
---|---|
Chip Technology | Three-phase inverter |
Cooling | Water/Glycol |
Current (A) | 1400 A |
Features | Designed for a 600x600x2000mm cabinetEmbedded SKiiP™ Technology 4SKiiP 2414GB17E4-4DUW, Trench E4 1700V IGBT, CAL4F diodeIntegrated current, voltage and temperature sensorsWater coolingEnvironment class :3B1, 3C1, 3S1 |
Housing | SEMISTACK RE |
Part Number | 08800564 |
Product Line | SEMISTACK RE |
Product Status | In production |
Product Type | SKS B2 140 GD 69/12 U - MA PB |
Stack category | IGBT converters |
Surge Voltage (V) | 1250 V |
Switches | Three-phase inverter |
Technology | IGBT |
Typical Applications | Wind generators (SG and DFIG)Solar Inverters |
Voltage (V) | 690 V |