Product specifications
Characteristic | Value |
---|---|
Case | E12 |
Chip Technology | Standard recovery |
Current (A) | 45 A |
Dimensions (LLxBBxHH) mm | 135SW17M8 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M8SKR: cathode to stud |
Part Number | 02238130 |
Product Line | Stud Screw Fit |
Product Type | SKR 45/16 |
Surge Current (A) | 700 A |
Technology | Diodes |
Typical Applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 µF, 100 Ω (P<sub>R</sub> = 1 W) R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6 W) |
Voltage (V) | 1600 V |