Product specifications
Characteristic | Value |
---|---|
Chip Technology | Rectifier |
Current (A) | 330 A |
Device Type | Rectifier Diode |
Features | high current density due to mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes |
Housing | Standard |
Part Number | 34588200 |
Product Type | SKR 15,2 Qu bond |
Surge Current (A) | 3800 A |
Technology | Standard |
Typical Applications | uncontrolled rectifier bridges |
Voltage (V) | 1600 V |