Product specifications
Characteristic | Value |
---|---|
Current (A) | 200 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
Housing | SEMIPACK 2 |
Part Number | 07916800 |
Product Line | SEMIPACK Fast |
Product Status | In production |
Product Type | SKKD 150 F06 |
Surge Current (A) | 1500 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Self-commutated invertersDC choppersAC motors speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
Voltage (V) | 600 V |