23930120
SKiM459GD12E4 V2
SKIM 93
Product specifications
Characteristic | Value |
---|
Chip Technology | IGBT 4 (Trench) |
Dimensions (LLxBBxHH) mm | 160x150x35 |
Housing | SKiM 93 |
Part Number | 23930120 |
Product Line | SKiM 93 |
Product Status | Discontinued |
Product Type | SKiM459GD12E4 V2 |
Switches | Sixpack |
Technology | IGBT |