Product specifications
Characteristic | Value |
---|---|
Chip Technology | - |
Features | Driving 2 SKiiP4 in parallel for higher load currentThe controller drives 2 SKiiP4 subsystems through one interfaceShort pulse suppression and extensionDetection and handling of error signals from paralleled SKiiP4Handling of analogue signals from paralleled SKiiP4Supporting Diagnostic CAN BusMonitoring of internal generated supply voltagesF-Option board can be easily mountedCan be mounted using M4 metal screwsCoated with varnishClimate class acc. to IEC60721: 3K3Protection level acc. to IEC 60529: IP00 |
Housing | SKiiP Accessories |
Part Number | L5064206 |
Product Group | SKiiP |
Product Line | SKiiP Accessories |
Product Status | In production |
Product Type | SKiiP4 Parallel Board 2-fold F-Option |
Switches | No switches |
Technology | SKiiP Utilities |
Typical Applications | Paralleling of 2 GB type SKiiP4Using one controller for driving all paralleled SKiiP4 |